Roll over image to zoom in




+ 3
1 videos
Circuit breaker ComPacT NSX100H, 70kA at 415VAC, TMD trip unit 50A, 4 poles 3d
C10H6TM050
[In] rated current:
Breaking capacity:
Schneider Electric green signature style for the entire ComPacT range
Estimated 40% reduction of wiring time for panel builders
Experience easier installation thanks to a new ergonomic front-plate design
Gain the confidence that all auxiliaries are on the right spot, and check that you have the right coil rating
Ergonomic new toggle for easier breaker manual operation
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
87
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No