Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Magelis GXO
HMIGXO5502 Product picture Schneider Electric

HMIGXO5502

Green premium brand logo
HMIGXO5502 Product picture Schneider Electric
HMIGXO5502
Green premium brand logo

Magelis GXO - 10''2 wide

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Magelis GXO
    product or component type
    Touch panel screen
    display size
    10.2 inch
    display type
    Colour TFT LCD
    display colour
    65536 colours
    pixel resolution
    800 x 480
    brightness
    8 levels via touch panel
    memory description
    Flash NAND, 16 MB
    Application run SDRAM, 64 MB
    Back up of data Non-Volatile SRAM (NVSRAM), 128 kB
    type of cooling
    Natural
    Complementary
    integrated connection type
    COM1 serial link - 1 port(s) - male SUB-D 9 - RS232C - 2400...115200 bps
    COM2 serial link - 1 port(s) - male SUB-D 9 - RS422/RS485 - 2400...187500 bps
    USB type A - 1 port(s) - USB type A
    USB type mini B - 1 port(s) - USB type B
    software package
    Vijeo Designer software 6.0
    [Us] rated supply voltage
    24 V DC +/- 20 %
    inrush current
    50 A
    maximum power consumption in W
    7 W
    height
    206.8 mm
    width
    275.8 mm
    depth
    59.8 mm
    Environment
    IP degree of protection
    IP65 front panel: conforming to IEC 60529
    IP20 rear panel: conforming to IEC 60529
    pollution degree
    2
    electromagnetic compatibility
    Radiated radio-frequency electromagnetic field immunity test: 10 V/m, 80 MHz...1 GHz
    Radiated radio-frequency electromagnetic field immunity test: 3 V/m, 1.4 MHz…2 GHz
    Radiated radio-frequency electromagnetic field immunity test: 1 V/m, 2...3 GHz
    Electrical fast transient: 2 kV power ports conforming to EN/IEC 61131-2 zone B
    Electrical fast transient: 1 kV other ports conforming to EN/IEC 61131-2 zone B
    High-energy surges: 1 kV differential mode conforming to IEC 61000-4-5
    High-energy surges: 2 kV common mode conforming to IEC 61000-4-5
    ambient air temperature for operation
    0…50 °C
    ambient air temperature for storage
    -20…60 °C
    maximum pressure
    800...1114 hPa
    relative humidity
    85 %
    vibration resistance
    1 gn (f= 5…150 Hz) on the 3 axes conforming to IEC 60068-2-6
    shock resistance
    15 gn for 11 ms conforming to IEC 60068-2-27
    resistance to electrostatic discharge
    4 kV contact conforming to EN/IEC 61131-2
    8 kV air conforming to EN/IEC 61131-2
    Packing Units
    Package 1 Weight
    2.119 kg
    Package 1 Height
    95.000 mm
    Package 1 width
    240.000 mm
    Package 1 Length
    370.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • Chinese1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Magelis Advanced Panels - HMI GXO, User Manual (Version 03)
    Description
    This manual describes how to use the Magelis HMI GXO panels.
    prp.document.label.format pdf
    Size 2.4 MB
    Date 12/1/16
    Description
    This manual describes how to use the Magelis HMI GXO panels.
    prp.document.label.format pdf
    Size 1.9 MB
    Date 6/1/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    HMIGXO5502 : Magelis GXO - 10''2 wide
    Description
    Magelis GXO - 10''2 wide
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/14/20
    Description
    Magelis GXO - 10''2 wide
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 114 KB
    Date 6/1/14
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    HMIGXO5502 : Magelis GXO - 10''2 wide
    Description
    Magelis GXO - 10''2 wide
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/14/20
    Description
    Magelis GXO - 10''2 wide
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 18.2 MB
    Date 3/1/14
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Panel Dimensions


    Dimensions with Cables


    Dimensions with Screw Fasteners



  • Mounting and Clearance

    Panel Cut-out


    A

    B

    C (Panel Thickness)

    R

    255 mm (10.04 in)

    ± 1.8 mm (0.07 in)

    185 mm (7.28 in)

    +1 mm (0.04 in) - 0 mm

    1.5...10 mm

    (0.06...0.39 in)

    3 mm (0.12 in) max.


    Air Circulation


    Installation in a Slanted Panel