Indonesia (English)

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website, for company information.

Choose another country or region

KTA2500QL72 Product picture Schneider Electric

View all Canalis KT

Canalis KT - KTA2500QL72

Horizontal distribution

KTA2500QL72 Product picture Schneider Electric
View all Canalis KT
Canalis KT - KTA2500QL72
Horizontal distribution

Canalis - Al arcing resist feed isolator with INV2500 L N1 - 2500A - 3L+N+PER

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Canalis
    product name
    KT
    product or component type
    Feed isolator unit
    device short name
    KTA
    device application
    Safety
    material
    Aluminium
    [Ie] rated operational current
    2500 A at 35 °C
    switch-disconnector name
    Interpact INV2500
    busbar trunking polarity
    3L + N + PE
    earth circuit
    Reinforced
    variant
    Reinforced version
    length
    1850 mm
    provided equipment
    Cable gland
    Trunking unit
    Complementary
    housing material
    Polyester film
    contacts material
    Copper
    network frequency
    50/60 Hz
    [Ui] rated insulation voltage
    1000 V
    [Icw] rated short-time withstand current
    110 kA - 0.3 s
    [Ipk] rated peak withstand current
    248 kA
    permissible non repetitive overload
    80 kA
    radiated magnetic field
    1.6 µT
    thermal stress limit
    12769 A².s
    THDI
    0...15 %, maximum load current: 2500 A
    15...33 %, maximum load current: 3200 A
    33...100 %, maximum load current: 4000 A
    voltage drop
    With cos φ =1, 0.0024 V at 50 Hz with 1A for 100 m long
    With cos φ =0.9, 0.0025 V at 50 Hz with 1A for 100 m long
    With cos φ =0.8, 0.0024 V at 50 Hz with 1A for 100 m long
    With cos φ =0.7, 0.0022 V at 50 Hz with 1A for 100 m long
    installation direction
    Left
    neutral position
    Right
    standards
    IEC 61439-1
    IEC 61439-6
    dimension type
    Fix
    width
    140 mm
    height
    244 mm
    enclosure nominal dimensions
    H: 608 mm W: 1300 mm D: 600 mm
    colour
    RAL 9001 : white
    product weight
    350 kg
    number of cables
    5 x 300 mm², for phase
    5 x 150 mm², for neutral / earth
    25 x hole - 48 mm
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
    ambient air temperature for operation
    100 % of In at 0...35 °C
    97 % of In at 35...40 °C
    93 % of In at 40...45 °C
    90 % of In at 45...50 °C
    86 % of In at 50...55 °C
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 11/25/18
    Size 47.2 MB
    User guide
    Date
    Size
    Add to My Documents
    Date 11/16/18
    Size 5.6 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.