Indonesia (English)

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website, for company information.

Choose another country or region

KTA2500YA4 Product picture Schneider Electric

View all Canalis KT

Canalis KT - KTA2500YA4

Links

KTA2500YA4 Product picture Schneider Electric
View all Canalis KT
Canalis KT - KTA2500YA4
Links

Canalis - Al additional jointing unit - 2500A - 3L+N+PE

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Canalis
    product name
    KT
    product or component type
    Electrical and mechanical jointing
    device short name
    KTA
    range compatibility
    Canalis - KT
    accessory / separate part category
    Connection accessory
    device application
    Jointing
    material
    Aluminium
    [Ie] rated operational current
    2500 A with aluminium
    polarity
    3L + N + PE
    length
    360 mm
    Complementary
    housing material
    Polyester film
    contacts material
    Copper
    [Ue] rated operational voltage
    1000 V
    earth conductor
    Standard earth
    variant
    Standard version
    number of circuits
    1
    mounting support
    Self-tapping screw
    standards
    IEC 61439-1
    IEC 61439-6
    offer type
    Spare part
    width
    141 mm
    height
    244 mm
    colour
    RAL 9001 : white
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 11/25/18
    Size 47.2 MB
    User guide
    Date
    Size
    Add to My Documents
    Date 11/16/18
    Size 5.6 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 12/18/17
    Size 2 MB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Date 12/1/15
    Size 244.6 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.