Indonesia (English)

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website, for company information.

Choose another country or region

KTA3200CP52 Product picture Schneider Electric

View all Canalis KT

Canalis KT - KTA3200CP52

Links

KTA3200CP52 Product picture Schneider Electric
View all Canalis KT
Canalis KT - KTA3200CP52
Links

Canalis - Al edgewise and flat N2 zed unit - 3200A - 3L+N+PER

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Canalis
    product name
    KT
    product or component type
    Multiple elbow
    busbar description
    Standard
    device short name
    KTA
    device application
    Change direction
    material
    Aluminium
    [Ie] rated operational current
    3200 A at 35 °C
    busbar trunking polarity
    3L + N + PE
    direction change type
    Direction 1 : flat to right
    Direction 2 : edgewise to upward
    operating angle
    90 °
    earth circuit
    Reinforced
    variant
    Standard version
    provided equipment
    Trunking unit
    Jointing unit
    Complementary
    housing material
    Polyester film
    contacts material
    Copper
    [Ue] rated operational voltage
    1000 V
    network frequency
    50/60 Hz
    [Ui] rated insulation voltage
    1000 V
    [Icw] rated short-time withstand current
    86 kA
    [Ipk] rated peak withstand current
    189 kA
    radiated magnetic field
    2.1 µT
    thermal stress limit
    7396 A².s
    THDI
    0...15 %, maximum load current: 3200 A
    15...33 %, maximum load current: 4000 A
    voltage drop
    With cos φ =1, 0.0018 V at 50 Hz with 1A for 100 m long
    With cos φ =0.9, 0.0019 V at 50 Hz with 1A for 100 m long
    With cos φ =0.8, 0.0018 V at 50 Hz with 1A for 100 m long
    With cos φ =0.7, 0.0017 V at 50 Hz with 1A for 100 m long
    neutral position
    Left
    standards
    IEC 61439-1
    IEC 61439-6
    dimension type
    Made to measure
    width
    140 mm
    height
    Direction 2 : 320...699 mm
    colour
    White : RAL 9001
    length
    Direction 1 : 300 mm
    Direction 3 : 400 mm
    linear load
    37 kg/m
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
    ambient air temperature for operation
    100 % of In at 0...35 °C
    97 % of In at 35...40 °C
    93 % of In at 40...45 °C
    90 % of In at 45...50 °C
    86 % of In at 50...55 °C
    Offer Sustainability
    RoHS (date code: YYWW)
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 11/25/18
    Size 47.2 MB
    User guide
    Date
    Size
    Add to My Documents
    Date 11/16/18
    Size 5.6 MB
    RoHs Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.