Indonesia (English)

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website, for company information.

Choose another country or region

KTA3200ER51 Product picture Schneider Electric

View all Canalis KT

Canalis KT - KTA3200ER51

Links

KTA3200ER51 Product picture Schneider Electric
View all Canalis KT
Canalis KT - KTA3200ER51
Links

Canalis - Al feed unit N1 oil trans + switchboard - 3200A - 3L+N+PER - standard

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Canalis
    product name
    KT
    product or component type
    Straight feeder trunking
    device short name
    KTA
    device application
    Feeder length
    supply
    Oil-immersed transformer
    Switchboard
    material
    Aluminium
    [Ie] rated operational current
    3200 A at 35 °C
    neutral position
    Right
    earth circuit
    Reinforced
    variant
    Standard version
    provided equipment
    Trunking unit
    Complementary
    housing material
    Polyester film
    contacts material
    Copper
    [Ue] rated operational voltage
    1000 V
    network frequency
    50/60 Hz
    [Ui] rated insulation voltage
    1000 V
    [Icw] rated short-time withstand current
    86 kA
    [Ipk] rated peak withstand current
    189 kA
    radiated magnetic field
    2.1 µT
    thermal stress limit
    7396 A².s
    THDI
    0...15 %, maximum load current: 3200 A
    15...33 %, maximum load current: 4000 A
    voltage drop
    With cos φ =1, <= 0.0018 V at 50 Hz with 1A for 100 m long
    With cos φ =0.9, <= 0.0019 V at 50 Hz with 1A for 100 m long
    With cos φ =0.8, <= 0.0018 V at 50 Hz with 1A for 100 m long
    With cos φ =0.7, <= 0.0017 V at 50 Hz with 1A for 100 m long
    mounting mode
    By screws
    mounting support
    Plate
    busbar trunking polarity
    3L + N + PER
    number of tap-off outlets
    0
    standards
    IEC 61439-1
    IEC 61439-6
    dimension type
    Fix
    connection pitch
    115 mm
    width
    545 mm
    depth
    510 mm
    height
    Direction 1 : 235 mm
    colour
    RAL 9001 : white
    linear load
    37 kg/m
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
    ambient air temperature for operation
    100 % of In at 0...35 °C
    97 % of In at 35...40 °C
    93 % of In at 40...45 °C
    90 % of In at 45...50 °C
    86 % of In at 50...55 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 11/25/18
    Size 47.2 MB
    User guide
    Date
    Size
    Add to My Documents
    Date 11/16/18
    Size 5.6 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 10/23/18
    Size 11.8 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 12/1/15
    Size 244.6 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.