Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website, for company information.

Choose another country or region

LV429003 Product picture Schneider Electric

View all Compact NSX

Compact NSX - LV429003

Separate components

LV429003 Product picture Schneider Electric
View all Compact NSX
Compact NSX - LV429003
Separate components

circuit breaker Compact NSX100F - 100 A - 3 poles - without trip unit

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Compact
    range of product
    NSX100...250
    product or component type
    Basic frame
    device short name
    Compact NSX100F
    device application
    Distribution
    circuit breaker name
    Compact NSX100F
    poles description
    3P
    network type
    AC
    network frequency
    50/60 Hz
    [In] rated current
    100 A ( 40 °C )
    [Ui] rated insulation voltage
    800 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-2
    [Ue] rated operational voltage
    AC 50/60 Hz conforming to IEC 60947-2
    breaking capacity code
    F
    breaking capacity
    8 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    22 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2
    25 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
    35 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    36 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    85 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    10 kA at 600 V AC 50/60 Hz conforming to UL 508
    25 kA at 480 V AC 50/60 Hz conforming to UL 508
    85 kA at 240 V AC 50/60 Hz conforming to UL 508
    suitability for isolation
    Yes conforming to EN 60947-2
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    pollution degree
    3 conforming to IEC 60947-1
    Complementary
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    protection type
    Without protection
    mechanical durability
    50000 cycles conforming to IEC 60947-2
    electrical durability
    10000 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-2
    20000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-2
    30000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-2
    50000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-2
    connection pitch
    35 mm
    height
    161 mm
    width
    105 mm
    depth
    86 mm
    Environment
    standards
    EN 60947-2
    IEC 60947-2
    UL 508
    product certifications
    CSA
    UL
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 62262
    ambient air temperature for operation
    -35...70 °C
    ambient air temperature for storage
    -55...85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    User guide
    Date
    Size
    Add to My Documents
    Date 8/21/18
    Size 13.2 MB
    Date 8/21/18
    Size 5.3 MB
    CAD
    Date
    Size
    Add to My Documents
    3P NSX WITHOUT TRIP UNIT COMPACT CI
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 10/31/18
    Size 4.9 MB
    Software - Release Notes
    Date
    Size
    Add to My Documents
    Date 10/11/18
    Size 788.8 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.