Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website, for company information.

Choose another country or region

LV429170 Product picture Schneider Electric

View all Compact NSX

Compact NSX - LV429170

Separate components

LV429170 Product picture Schneider Electric
View all Compact NSX

Compact NSX - LV429170

Separate components

trip unit - Micrologic 2.2 M - 100 A - 3 poles 3d

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    NSX100...250
    product or component type
    Control unit
    range compatibility
    Compact NSX100
    Compact NSX160
    Compact NSX250
    device application
    Motor
    poles description
    3P
    protected poles description
    3t
    network type
    AC
    network frequency
    50/60 Hz
    trip unit name
    Micrologic 2.2 M
    trip unit technology
    Electronic
    trip unit protection functions
    LSoI
    trip unit rating
    100 A 65 °C
    protection type
    Instantaneous short-circuit protection
    Overload protection (long time)
    Short time short-circuit protection
    Complementary
    mounting mode
    Fixed
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    motor tripping class
    10
    20
    5
    complementary motor protection
    Phase unbalance
    long time pick-up adjustment type Ir
    Adjustable
    long time pick-up adjustment range
    50...100 A
    long time delay adjustment type
    Fixed
    [tr] long-time delay adjustment range
    10 s at 7.2 x Ir 10
    120 s at 1.5 x Ir 5
    20 s at 7.2 x Ir 20
    240 s at 1.5 x Ir 10
    26 s at 6 x Ir 20
    480 s at 1.5 x Ir 20
    5 s at 7.2 x Ir 5
    13.5 s at 6 x Ir 10
    6.5 s at 6 x Ir 5
    thermal memory
    20 minutes before and after tripping
    short-time pick-up adjustment type Isd
    Adjustable
    [Isd] short-time pick-up adjustment range
    5...13 x Ir
    short-time delay adjustment type
    Fixed
    instantaneous pick-up adjustment type Ii
    Fixed
    instantaneous pick-up adjustment range
    1500 A
    Environment
    standards
    EN/IEC 60947-2
    UL 508
    product certifications
    CCC
    Marine
    EAC
    IP degree of protection
    IP40 conforming to IEC 60529
    pollution degree
    3 conforming to IEC 60947-1
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -50...85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    User guide
    Date
    Size
    Add to My Documents
    Date 8/21/18
    Size 13.2 MB
    CAD
    Date
    Size
    Add to My Documents
    3P3D TM TRIP UNIT FOR NSX100 CIRCUIT
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.