Skip To Main Content
Indonesia(English)
Our Brands
Professionals
Schneider Online Shop
Item count in basket is
0
My Products
Item count in basket is
0
My Documents
Login/Register
User name
Logout
Our Brands
Register today
Get custom product tools and services
Access training
Manage support cases
Create and manage your orders (authorised partners only)
Log in
Create account
Read more
benefits
0
item count of documents is
Cancel
Professionals
Schneider Online Shop
Main Menu
Products
Main Menu
Software
Main Menu
Services
Main Menu
Solutions
Main Menu
Homeowner
Main Menu
Support
Main Menu
Company
Indonesia(English)
Our Brands
My Products
Item count in basket is
0
My Documents
Item count in basket is
0
Login/Register
opens in new Window
User name
Logout
Welcome to the Schneider Electric Website
Welcome to our website.
Stay on this website
Select your location
Roll over image to zoom in
ION7650, wDispl, 10MB 1024s, 5A 240VAC/300VDC 60Hz - RS+T2 - 8I+3R+4O
M7650B1C0B6A0A0A
Discontinued on:
7 Jul 2021
Recommended replacement(s)
M7650B1C0B6A0A0A is replaced by:
1×
PowerLogic™ ION9000 meter, DIN mount, 192 mm display, B2B adapter, HW kit
METSEION92040
M7650B1C0B6A0A0A is replaced by: