
Roll over image to zoom in

NSYCVF850M230PF
Reliable and efficient ventilation fan for optimal cooling.
Injected thermoplastic (ASA PC) construction for durability.
Ball bearing type with a maximum pressure of 170 Pa.
Power range of 150 W 50 Hz and 195 W 60 Hz.
Free flow rate of 838 m3/h at 50 Hz and 803 m3/h at 60 Hz.
Environmental Data
Total lifecycle Carbon footprint
44
Use Better
Packaging made with recycled cardboard
No
Use Again
Recyclability potential, in %
64
Take-back
No