Roll over image to zoom in
PanelSeT SF/SM 19" fixed rack - 1400 mm
NSYRCK29
Rack designed for installation in enclosures with a width of 600 mm.
Adjustable depth with a pitch of 25 mm.
Material: Zinc-coated steel
Environmental Data
Environmental Data
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle)
28
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
Environmental Data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.