



+ 5
2 videos
power plug-in relay - HARMONY RPM - 3 C/O - 120 V AC - 15 A - with LED
RPM32F7
Discontinued on:13 Jan 2023
RPM32F7 has not been replaced.
Contacts type and composition:
status LED:
[Uc] control circuit voltage:
Provides economical solution for the implementation of many switching functions with large number of contacts
It is flexibility to design with easily gripped for space-saving
Plug in type is easy installation and maintenance
This RPM product has IP40 rating
Workablity for hard-wired logic automated systems to complement the functions of industrial PLCs
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
27
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No