
Roll over image to zoom in



+ 5
2 videos
power plug-in relay - HARMONY RPM - 4 C/O - 120 V AC - 15 A - with LED
RPM42F7
Contacts type and composition:
status LED:
[Uc] control circuit voltage:
Help to reduce the size of enclosures enabling it to be mount nearly everywhere
Provides economical solution for the implementation of many switching functions with large number of contacts
It is flexibility to design with easily gripped for space-saving
Plug in type is easy installation and maintenance
This RPM product has IP40 rating
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
36
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No