Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Modicon Switch
TCSESM163F2CS0 Product picture Schneider Electric

TCSESM163F2CS0

Green premium brand logo
TCSESM163F2CS0 Product picture Schneider Electric
TCSESM163F2CS0
Green premium brand logo

Ethernet TCP/IP managed switch - ConneXium - 14TX/2FX – single mode

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    ConneXium
    product or component type
    Ethernet TCP/IP managed switch
    concept
    Transparent Ready
    communication port protocol
    Ethernet TCP/IP
    SSH
    HTTP
    HTTPS
    SNMP
    RS232
    LLDP
    Telnet
    SNTP
    MRP (Media Redundancy Protocol)
    port Ethernet
    100BASE-FX - 2 port(s) fiber optic
    10/100BASE-TX - 14 port(s) copper cable
    maximum number of switches in cascade
    Unlimited
    cybersecurity
    Port hardening
    Complementary
    integrated connection type
    Duplex SC fiber optic
    Shielded RJ45 copper cable
    transmission support medium
    Single mode optical fiber for copper cable
    Twisted shielded pairs cable CAT 5E for fiber optic
    maximum cable distance between devices
    100 m copper cable
    optic fiber length
    32.5 km 9/125 µm
    attenuation
    0…16 dB (9/125 µm)
    Ethernet service
    Configuration via web server
    VLAN
    Multicast filtering
    Data stream control
    IGMP Snooping
    SNMP-Traps and SYSLOG
    communication service
    TFTP
    Quality of Service (QoS)
    Port monitoring
    Port mirroring
    Address conflict detection
    diagnostics run time
    Signal contact
    Self test
    maximum number of switches in a ring
    50
    redundancy
    HiPER ring
    RSTP
    Redundant network coupling
    [Us] rated supply voltage
    12...48 V
    supply voltage limits
    9.6…60 V DC SELV
    18…30 V AC SELV
    power consumption in W
    11.8 W
    electrical connection
    Removable connector 6 ways power supply
    mounting support
    35 mm symmetrical DIN rail
    marking
    CE
    UL
    RCM
    EtherNet/IP
    function available
    Alarms (Traps)
    System information
    Report
    Trap log
    local signalling
    1 dual colour LED (green/yellow) for P1 P2 power supplies
    1 LED (red) for fault
    1 dual colour LED (green/yellow) for ring manager
    1 LED (green) for stand-by
    1 LED per channel (green) for link status
    1 LED per channel (yellow) for ACT
    Device status
    alarm output
    1 voltfree contact 1 A
    alarm function
    Power supply fault
    Data link status
    Redundancy ring fault
    Switch fault
    Ethernet cabling system
    TF switches
    MTBF reliability
    351675.0 H
    width
    111 mm
    height
    131 mm
    depth
    111 mm
    net weight
    0.6 kg
    Environment
    ambient air temperature for operation
    0…60 °C
    relative humidity
    10…95 % non-condensing
    IP degree of protection
    IP20
    directives
    2014/35/EU - low voltage directive
    2014/30/EU - electromagnetic compatibility
    2012/19/EU - WEEE directive
    standards
    UL 508
    EN/IEC 61131
    IEC 61850-3
    product certifications
    CE
    UL
    RCM
    ODVA EtherNet/IP
    BV
    GL
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    881 g
    Package 1 Height
    12.7 cm
    Package 1 width
    16.2 cm
    Package 1 Length
    23.5 cm
    Package 2 Weight
    4 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more
    View less

    Documents

    Language
    • All Languages13
    • English13
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.8 MB
    Date 11/4/20
    Description
    Modicon Switch Catalog
    User guide
    Format
    Size
    Date
    Add to My Documents
    TCSESM, TCSESM-E Managed Switch, Basic Configuration User Manual (Version 08)
    Description
    The “Basic Configuration” user manual contains the information you need to start operating the device. It takes you step by step from the first startup operation through to the basic settings for operation in your environment.
    prp.document.label.format pdf
    Size 4.1 MB
    Date 3/1/18
    Description
    The “Basic Configuration” user manual contains the information you need to start operating the device. It takes you step by step from the first startup operation through to the basic settings for operation in your environment.
    TCSESM, TCSESM-E Managed Switch, Redundancy Configuration User Manual (Version 05)
    Description
    The “Redundancy Configuration” user manual contains the information you need to select a suitable redundancy procedure and configure that procedure.
    prp.document.label.format pdf
    Size 2.2 MB
    Date 3/1/18
    Description
    The “Redundancy Configuration” user manual contains the information you need to select a suitable redundancy procedure and configure that procedure.
    TCSESM Managed Switch, Installation Manual (Version 08)
    Description
    The “Installation” user manual contains a device description, safety instructions, a description of the display, and the other information that you need to install the device.
    prp.document.label.format pdf
    Size 1.6 MB
    Date 2/1/18
    Description
    The “Installation” user manual contains a device description, safety instructions, a description of the display, and the other information that you need to install the device.
    TCSESM, TCSESM-E Managed Switch Command Line Interface, Reference Manual (Version 06)
    Description
    The "Command Line Interface" reference manual contains detailed information on using the Command Line Interface to operate the individual functions of the device.
    prp.document.label.format pdf
    Size 1 MB
    Date 2/1/18
    Description
    The "Command Line Interface" reference manual contains detailed information on using the Command Line Interface to operate the individual functions of the device.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL E486184 - NRAQ-NRAQ7 (Version 00)
    Files in document
    Description
    UL certificate for USA and Canada
    prp.document.label.format zip
    Size 224.3 KB
    Date 8/28/20
    Files in document
    Description
    UL certificate for USA and Canada
    HazLoc by UL - Class I Division 2 (Version 00)
    Files in document
    Description
    Hazardous location Class I Division 2 by UL
    prp.document.label.format zip
    Size 198.2 KB
    Date 9/16/19
    Files in document
    Description
    Hazardous location Class I Division 2 by UL
    DCC_EAC_CONNEXIUM (Version 1.0)
    Description
    Eurasian Conformity
    prp.document.label.format pdf
    Size 2.2 MB
    Date 10/25/16
    Description
    Eurasian Conformity
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TCSESM163F2CS0 : Ethernet TCP/IP managed switch - ConneXium - 14TX/2FX – single mode
    Description
    Ethernet TCP/IP managed switch - ConneXium - 14TX/2FX – single mode
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/24/20
    Description
    Ethernet TCP/IP managed switch - ConneXium - 14TX/2FX – single mode
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    EU Declaration of Conformity (Version 4)
    Description
    EU Declaration of Conformity
    prp.document.label.format pdf
    Size 970.3 KB
    Date 5/25/18
    Description
    EU Declaration of Conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84.6 KB
    Date 9/1/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TCSESM163F2CS0 : Ethernet TCP/IP managed switch - ConneXium - 14TX/2FX – single mode
    Description
    Ethernet TCP/IP managed switch - ConneXium - 14TX/2FX – single mode
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/24/20
    Description
    Ethernet TCP/IP managed switch - ConneXium - 14TX/2FX – single mode