Indonesia (English)

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website, for company information.

Choose another country or region

XUB2BKSNL2T Product picture Schneider Electric

View all OsiSense XU

OsiSense XU - XUB2BKSNL2T

General purpose

XUB2BKSNL2T Product picture Schneider Electric
View all OsiSense XU
OsiSense XU - XUB2BKSNL2T
General purpose

photo-electric sensor - XUB - emitter - 12..24VDC - cable 2m

Show more characteristics >
  • Price
    485650.00 IDR
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor transmitter
    sensor name
    XUB
    sensor design
    Cylindrical M18
    detection system
    Thru beam
    material
    Metal
    line of sight type
    Axial
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    electrical connection
    Cable
    cable length
    2 m
    product specific application
    -
    emission
    Infrared thru beam
    [Sn] nominal sensing distance
    15 m thru beam need a receiver
    Complementary
    enclosure material
    Nickel plated brass
    lens material
    PMMA
    maximum sensing distance
    20 m thru beam
    output type
    Solid state
    add on input
    Test by emission breaking
    wire insulation material
    PvR
    status LED
    1 LED (green) for supply on
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    supply voltage limits
    10...36 V DC
    switching capacity in mA
    <= 100 mA (overload and short-circuit protection)
    switching frequency
    <= 500 Hz
    voltage drop
    1.5 V (closed state)
    current consumption
    35 mA (no-load)
    delay first up
    < 15 ms
    delay response
    < 1 ms
    delay recovery
    < 1 ms
    setting-up
    Without sensitivity adjustment
    diameter
    18 mm
    length
    46 mm
    Environment
    product certifications
    CE
    CSA
    UL
    ambient air temperature for operation
    -25...55 °C
    ambient air temperature for storage
    -40...70 °C
    vibration resistance
    7 gn, amplitude = +/- 1.5 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP65 double insulation conforming to IEC 60529
    IP67 double insulation conforming to IEC 60529
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    End of life manual
    Date
    Size
    Add to My Documents
    Product environmental
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Wiring Schemes
    Transmitter


    BN :
    Brown
    BU :
    Blue
    VI :
    Violet

    Input 2/VI:

    - not connected: beam made

    - connected to -: beam broken


  • Performance Curves

    Detection Curves