Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website, for company information.

Choose another country or region

XUBLAPCNM12 Product picture Schneider Electric

View all OsiSense XU

OsiSense XU - XUBLAPCNM12

General purpose lasers

XUBLAPCNM12 Product picture Schneider Electric
View all OsiSense XU

OsiSense XU - XUBLAPCNM12

General purpose lasers

photo-electric sensor - XUB - thru beam - laser - Sn 100m - 12..24VDC - M12

Show more characteristics >
  • Price
    6413000.00 IDR
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    series name
    Application material handling
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUB
    sensor design
    Cylindrical M18
    detection system
    Thru beam
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    PNP
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    1 male connector M12
    emission
    Red laser (class 1), wavelength: 670 nm conforming to IEC 825-1
    [Sn] nominal sensing distance
    100 m
    Complementary
    enclosure material
    PBT
    lens material
    PMMA
    blind zone
    0 mm
    output type
    Solid state
    status LED
    1 LED (green) for supply on and teaching
    1 LED (red) for stability
    1 LED (yellow) for output state and alignment aid
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    supply voltage limits
    10...30 V DC
    switching capacity in mA
    <= 100 mA (overload and short-circuit protection)
    switching frequency
    1500 Hz
    voltage drop
    <= 1.5 V (closed state)
    current consumption
    25 mA (no-load)
    power consumption in W
    < 1 W
    delay first up
    < 80 ms
    delay response
    < 0.4 ms
    delay recovery
    < 0.4 ms
    setting-up
    With sensitivity adjustment
    product weight
    0.078 kg
    kit composition
    Transmitter + receiver XUBLAKCNM12T + XUBLAPCNM12R
    Environment
    product certifications
    CE
    CSA
    UL
    ambient air temperature for operation
    -10...45 °C
    ambient air temperature for storage
    -40...70 °C
    vibration resistance
    7 gn, amplitude = +/- 0.75 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP67 (double insulation) conforming to IEC 60529
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 1/19/16
    Size 2.9 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    End of life manual
    Date
    Size
    Add to My Documents
    Product environmental
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



    Dimensions



  • Mounting and Clearance

    Mounting
    Adjustment


    (1)
    Adjust the focusing point of the laser beam by rotating the serrated sleeve
    (2)
    Located on the face of the sensor. Re-tighten fixing screws


  • Connections and Schema

    Wiring Schemes
    M12 Connector


    1 :
    (+)
    2 :
    Beam break input
    3 :
    (-)
    4 :
    OUT/Output

    PNP


    Transmitter


    BN :
    Brown
    BU :
    Blue
    Input 2/VI :
    Not connected: beam made, connected to (-): beam broken


  • Performance Curves

    Curves
    Detection Curve (Set to Infinity)


    Excess Gain Curve


    (X)
    Distance (m)
    (Y)
    Gain

    Standard Curve


    (X)
    Distance focusing point (m)
    (Y)
    Minimum size of the object to be detected (mm)

    Detection Limit Curve


    (X)
    Distance focusing point (m)
    (Y)
    Minimum size of the object to be detected (mm)