Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website, for company information.

Choose another country or region

XUDA1NSML2 Product picture Schneider Electric

View all OsiSense XU

OsiSense XU - XUDA1NSML2

Optic fiber

XUDA1NSML2 Product picture Schneider Electric
View all OsiSense XU

OsiSense XU - XUDA1NSML2

Optic fiber

photoelectric sensor - XUD - precabled - PVC - NPN - discrete solid state

Show more characteristics >
  • Price
    1758900.00 IDR
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    series name
    Application assembly
    specific application of photoelectric detector
    Object
    sensor name
    XUD
    Complementary
    electronic sensor type
    Photo-electric sensor
    sensor design
    Fiber design
    enclosure material
    PBT
    wiring technique
    3-wire
    supply circuit type
    DC
    type of output signal
    Discrete
    output type
    Solid state
    discrete output function
    1 NO or 1 NC programmable
    discrete output type
    NPN
    electrical connection
    Cable
    cable length
    2 m
    cable material
    PVC
    status LED
    1 LED red instability
    1 LED yellow output state
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    supply voltage limits
    10.8...26.4 V DC
    current consumption
    <= 50 mA (no-load)
    switching capacity in mA
    <= 100 mA overload protection
    <= 100 mA short-circuit protection
    voltage drop
    <= 1 V closed
    switching frequency
    <= 1 kHz
    add on output
    Without
    delay first up
    < 120 ms
    delay response
    < 0.5 ms
    delay recovery
    < 0.5 ms
    product compatibility
    Glass or plastic fibre optics 1 mm or 2.2 mm
    setting-up
    Sensitivity adjustment with teach mode
    lens material
    PMMA
    depth
    10 mm
    height
    65 mm
    width
    40 mm
    product weight
    0.04 kg
    Environment
    emission
    Red
    interference protection
    Without
    product certifications
    CE
    cULus
    IP degree of protection
    IP64 IEC 529 optic fiber Ø 1 mm
    IP65 IEC 529 optic fiber Ø 2 mm
    ambient air temperature for operation
    -10...55 °C
    ambient air temperature for storage
    -30...70 °C
    vibration resistance
    7 gn 10...55 Hz) IEC 60068-2-6
    +/-0.5 mm 10...55 Hz) IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 1/2/15
    Size 337.8 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.