Indonesia (English)

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website, for company information.

Choose another country or region

XUFN5L02L2 Product picture Schneider Electric

View all OsiSense XU

OsiSense XU - XUFN5L02L2

Optic fiber

XUFN5L02L2 Product picture Schneider Electric
View all OsiSense XU
OsiSense XU - XUFN5L02L2
Optic fiber

plastic fibre optic for sensor - diffuse - color - 2m - Sn20mm

Show more characteristics >
  • Price
    4251000.00 IDR
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    sensor name
    XUF
    [Sn] nominal sensing distance
    0.02 m
    end fitting type
    , specific for colour detection
    Complementary
    electronic sensor type
    Photo-electric sensor
    sensor design
    Fiber design
    product destination
    XURC4.PML2
    optic fiber material
    PC
    PMMA
    sheath material
    PE
    detection system
    Diffuse
    optic fiber use
    Color
    optic fiber special features
    Focused
    optic fiber length
    2 m
    external diameter
    2.2 mm
    minimum bending radius
    40 mm
    fixing mode
    By 2 screws
    thread type
    M3
    head material
    PA66
    optic fiber core
    Receiver : 1 x Ø 1.5 mm
    Transmitter : 1 x Ø 1.5 mm
    spot diameter
    5 mm
    product weight
    0.03 kg
    Environment
    ambient air temperature for operation
    -10...55 °C
    ambient air temperature for storage
    -20...70 °C
    vibration resistance
    +/- 1.5 mm at 10...55 Hz conforming to IEC 60068-2-6
    7 gn at 10...55 Hz conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP651 conforming to NF C 20-010
    IP65 conforming to IEC 60529
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 149.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.