Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XVC6
XVC6B15S Product picture Schneider Electric

XVC6B15S

XVC6B15S Product picture Schneider Electric
XVC6B15S

Monolithic tower light, red, 60mm, tube mounting, steady or flashing, with buzzer 70…85 dB, IP23, 24 V AC DC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XVC6
    product or component type
    Complete pre-wired monolithic tower light
    beacon or indicator bank unit type
    1 illuminated unit
    sound signalling
    Buzzer
    mounting diameter
    60 mm
    component name
    XVC
    light source
    LED steady or flashing red
    [Us] rated supply voltage
    24 V
    supply circuit type
    AC/DC
    noise level
    70…85 dB (continuous or intermittent tone) at 1 m
    Complementary
    material
    Polycarbonate: illuminated unit
    ABS (acrylonitrile butadiene-styrene): base unit
    PBT + ABS (UL94HB): top cover
    STK (chromium-plated): support tube
    product mounting
    On support tube, 22 mm
    cable cross section
    0.33 mm²
    AWG gauge
    AWG 22
    cable length
    550 mm
    marking
    CE
    [Uimp] rated impulse withstand voltage
    0.8 kV
    current consumption
    65 mA
    fundamental frequency
    2.23 kHz
    flashing frequency
    1 Hz
    net weight
    0.9 kg
    height
    483.1 mm
    Environment
    standards
    EN/IEC 61000-6-3
    EN/IEC 61000-6-2
    EN/IEC 61000-6-4
    product certifications
    UL
    protective treatment
    TC
    ambient air temperature for storage
    -35…70 °C
    ambient air temperature for operation
    -10…50 °C
    electrical shock protection class
    Class I conforming to EN/IEC 61140
    IP degree of protection
    IP23 vertical surface installation conforming to EN/IEC 60529
    Packing Units
    Package 1 Weight
    0.900 kg
    Package 1 Height
    0.830 dm
    Package 1 width
    0.830 dm
    Package 1 Length
    7.850 dm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • Chinese2
    • French2
    • German2
    • Italian2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.3 MB
    Date 10/9/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.7 MB
    Date 3/17/20
    XVC1 XVC4 XVC6 Tower lights (Version 1.0)
    Description
    CSA Certificate
    prp.document.label.format pdf
    Size 69.5 KB
    Date 11/28/14
    Description
    CSA Certificate
    XVC4B XVC6B Tower lights (Version 1.0)
    Description
    UL Certificate
    prp.document.label.format pdf
    Size 83.8 KB
    Date 11/11/14
    Description
    UL Certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    XVC6B... Monolithic indicator banks, Diam. 60 mm (Version 01)
    Description
    Complete, pre-wired indicator banks, diam. 60 mm
    prp.document.label.format pdf
    Size 513.6 KB
    Date 7/1/08
    Description
    Complete, pre-wired indicator banks, diam. 60 mm
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XVC6B15S : 60mm Tower R Pole Buzzer Flash
    Description
    60mm Tower R Pole Buzzer Flash
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/8/20
    Description
    60mm Tower R Pole Buzzer Flash
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XVC1B..., XVC4B..., XVC6B Indicating towers (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    prp.document.label.format pdf
    Size 445.1 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 593.5 KB
    Date 5/1/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XVC6B15S : 60mm Tower R Pole Buzzer Flash
    Description
    60mm Tower R Pole Buzzer Flash
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/8/20
    Description
    60mm Tower R Pole Buzzer Flash
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 645.2 KB
    Date 5/1/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.