Gambar dari Enerlin’X IO Input/Output Application Module for One UL Circuit Breaker - User guide

Enerlin’X IO Input/Output Application Module for One UL Circuit Breaker - User guide

This document describes the IO input/output application module for one circuit breaker and its functionalities. It provides detailed information on predefined applications including cradle management, circuit breaker operation, energy reduction maintenance setting, and light and load control. The guide covers user-defined applications for protection, control, energy management, and monitoring functions. It includes hardware descriptions, technical characteristics, wiring diagrams, input and output assignments, digital and analog input configurations, event and alarm management, and compatibility with MasterPact MTZ, MasterPact NT/NW, PowerPact P-frame, R-frame, and H-, J-, L-frame circuit breakers. The document also provides instructions for using EcoStruxure Power Commission software for configuration, firmware updates, and troubleshooting procedures. Note: AI-generated document summary. Please check the original document for detailed information.

Tanggal: 01 Des 2019 | Mengetik: Panduan pengguna
Bahasa: Inggris | Versi: 07
dokumen Referensi: 0613IB1317

File

Nama file
0613IB1317-07.pdf