The SpaceLogic SLA Series of humidity sensors for living space is a flexible multisensor platform for use with BAS controllers designed to accept 4 to 20mA, 0 to 5Vdc or 0 to 10Vdc outputs. Housings facings are available in matte white (Medium) and in black and white (Optimum).
Tanggal:
01 Okt 2021| Mengetik:
Catalogue
Bahasa:
Inggris| Versi:
1.0
dokumen Referensi:
SLA_Humidity_Spec_Sheet
File
Nama file
SLA Series Humidity Specification Sheet F-28154-5.pdf
Produk terkait
Rentang produk:
SpaceLogicâ„¢ Living Space Analog & Protocol Sensors