NetworkAIR FM Series Filter Replacement
Product line:
FM35-50
Environment:
All serial numbers
Cause:
Install, Maintenance
Resolution:
The spare part number for the filters is W0M-74350. The part number W0M-74530 ships as 1 box of 5 filters. 5 filters are required per unit.
The filtration of conditioned air is extremely vital to maintaining the clean, particle-free environment required by electrical equipment. The system uses 30% efficient (100 microns) (ASHRAE 52.1-92), 4” (102 mm) deep filters, with full depth filter pleats. Deeper filters produce a lower pressure drop, requiring less energy during normal operation. Filters are replaceable through the front of the upflow unit, and through the top of the downflow unit.
The technical specifications are as follows:
Net Weight | 2.27 kg | 5lbs |
Maximum Height | 102.00 mm | 4in |
Maximum Width | 325.00 mm | 12.8in |
Maximum Depth | 756.00 mm | 29.7in |
Diterbitkan untuk: Schneider Electric Indonesia




Perlu bantuan?
Pemilih produk
Temukan produk dan aksesoris yang tepat untuk aplikasi Anda secara cepat dan mudah.
Dapatkan Penawaran Harga
Silakan kirimkan pertanyaan terkait penjualan secara online dan pakar kami akan menghubungi Anda.
Tempat pembelian
Temukan distributor Schneider Electric terdekat di lokasi Anda dengan mudah.
Pusat Bantuan
Temukan sumber daya dukungan untuk seluruh kebutuhan Anda, di satu tempat.