Motor Starter and Protection Component

The primary function of a motor is to start and stop the current in the connected system. It is a twofold mechanism, wherein the starter manually or automatically starts or stops the power and protects the motor from overload or faults. Explore our wide range of motor starters and motor protection instruments. From individual motor protection components including motor circuit breakers, thermal overload relays, direct online starters, overcurrent relays, soft starters and contactors to complete all-in-one modular solution combining all functions in a single product.