Selamat datang di Situs Web Schneider Electric

Selamat datang di situs web kami.

Pilih lokasi Anda

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

KNX system

KNX Bus system components

-

KNX system
  • Fitur

    At KNX all devices are connected to a common bus line (2 wires) which will be installed parallel to the mains circuit. Each device is mainly able to communicate with all the others. When a sensor is activated, the actuator carries out the desired orders and acts. All functions can be parameterised and extended constantly without damaging the building.

    KNX range from Schneider Electric offers:

    • System components
    • Interfaces/gateways
    • Push-buttons
    • Binary inputs
    • Movement detectors
    • Environmental sensors
    • Switch actuators
    • Blind/switch actuators
    • Dimming actuators/control units
    • Control and display devices
    • Room temperature control units
    • Accessories

     



    Keuntungan

    KNX from Schneider Electric proposes one comprehensive system embedded in an international standard and many product solutions covering various technical branches with a maximum of flexibility, comfort, safety, and profitability especially for new buildings.
    The idea behind KNX is as simple as it is ingenious. KNX combines all main building functions like lighting, heating, air-conditioning or shading into one intelligent system, which helps to lower operational costs resulting in considerable energy savings, to save installation time as well as to increase flexibility and adaptability to future developments.

    Aplikasi

    KNX solutions from Schneider Electric address buildings as well as top-of-the-range residences :

    • Office buildings 
    • Public buildings
    • Hotels
    • Schools
    • Hospitals
    • Shops and stores
    • Luxury houses
    • ...

    KNX building control is one of the most effective options to reduce consumption and use energy efficiently. Particularly in office complexes, KNX proves its potential.

    Gallery

EcoStruxure™ untuk Anda

EcoStruxure membantu Anda berkembang di era digital saat ini. Keputusan bisnis yang lebih baik dengan solusi IT/OT yang terukur dan terintegrasi.

Hubungi Kami

Sampaikan pertanyaan, keluhan atau pengalaman Anda seputar Schneider Electric untuk layanan lebih baik dari kami.

FAQ

Temukan dan bagikan solusi yang Anda butuhkan secara mudah di layanan online FAQ kami.