Selamat datang di Situs Web Schneider Electric

Selamat datang di situs web kami.

Anda dapat memilih negara lain untuk melihat produk yang tersedia atau membuka situs web Global untuk informasi perusahaan.

Pilih negara atau wilayah lain

 

CBGS-1

GIS MV primary cubicle up to 36kV

SF6 insulated metal-enclosed switchgear up to 36 kV

CBGS-1
  • Fitur

    Each functional unit consists of separate compartments:

    . LV cabinet
    . Busbar compartment
    . Main compartment (SF6 insulated)
    . MV cable compartment

    Performances :

    . Technology:SF6
    . Standard:IEC
    . Rated voltage:36kV
    . Busbar system:Single / Double
    . Rated current busbar:2500A
    . Rated operational current:2000A
    . Rated peak withstand current:31.5kA
    . Internal Arc Classification:AFLR 25kA/1s
    . Loss of service continuity:NA
    . Partition class:NA


    Keuntungan

    Maximum safety in a reduced place

    • Continuity of service:unaffected by the environment, double busbar option, sealed-for-life compartments, reduced gas pressure
    • Maximum safety:operating safety (interlocks), IAC tested
    • Investment optimization:space savings, maintenance savings...

    Aplikasi

    • Indoor substation (HV/MV-MV/MV) for Power Supply Utilities, Windfarms, Airports, Traction substations, Large Industries...