Selamat datang di Situs Web Schneider Electric

Selamat datang di situs web kami.

Anda dapat memilih negara lain untuk melihat produk yang tersedia atau membuka situs web Global untuk informasi perusahaan.

Pilih negara atau wilayah lain

 

CBGS-2

Gas-Insulated Primary Switchboard up to 52 kV

SF6 insulated metal-enclosed switchgear up to 52 kV

CBGS-2
  • Fitur

    Each functional unit consists of separate compartments:

    . LV cabinet
    . Busbar compartment . Main compartment (SF6 insulated)
    . MV cable compartment

    Performances:

    . Technology:SF6
    . Standard:IEC . Rated voltage: 52kV (three-phase) - 2x27.5kV (two-phase) - 1x27.5kV (single-phase)
    . Busbar system: Single / Double
    . Rated current busbar: 2500A
    . Rated operational current: 2000A
    . Rated peak withstand current: 25kA
    . Internal Arc Classification: AFLR 25kA/1s
    . Loss of service continuity: NA
    . Partition class: NA


    Contractual warranty
    Period : 18 months

    Keuntungan

    Maximum safety in a reduced space

    • Continuity of service: unaffected by the environment, double busbar option, sealed-for-life compartments, reduced gas pressure
    • Maximum safety: operating safety (interlocks), IAC tested
    • Investment optimisation: space savings, maintenance savings, etc.

    Aplikasi

    • Indoor substation (HV/MV-MV/MV) for Power Supply Utilities, Windfarms, Airports, Traction substations (1x27.5 kV and 2x27.5 kV available – 250kV BIL), Large industries, etc.