Indonesia (Bahasa)

Selamat datang di Situs Web Schneider Electric

Selamat datang di situs web kami.

Anda dapat memilih negara lain untuk melihat produk yang tersedia atau membuka situs web Global untuk informasi perusahaan.

Pilih negara atau wilayah lain

 

AccuSine SWP

The solution for harmonic filtering in buildings

-

AccuSine SWP
  • Fitur

    • Global compensation or individual harmonic compensation, from H2 to H50, global or selective
    • Reactive compensation: power factor correction, cos φ to near unity, selectable set point.
    • Electrical systems: 3-wire or 4-wire.
    • Neutral current correction: 3 times unit rating.
    • Product standards: CE Certified.
    • Parallel capability: up to 4 like units.
    • Enclosure type: IP20, wall mounted.
    • Communication: 3 dry (voltage free) contacts to monitor status from remote location; Standard RS422/485 link for J-Bus and Modbus.
    • Functionality: harmonic mitigation or power factor correction, separately or combined.
    • Human Machine Interface: graphic display, seven languages.

    Technical Data

    • System input
      • Nominal voltage: 400 V -20 + 15%; other voltages with transformer
      • Nominal frequency: 50Hz, 60 Hz, +/-8%
    • Number of phases: 3 phases with or without neutral

     

    • Technical characteristics
      • Compensated harmonic currents: H2 to 50, full compensation or individual compensation.
      • Fast response at < 2 cycles
      • Overload: possibility of continuous operation with current limitation. 

     

    • Environmental conditions
      • 0 °C to 40 °C continuous (derate 2 %/1 °C to 50 °C)
      • Relative humidity: 0 to 95 % without condensation
      • Operating altitude: < 1000 m, (derate 1 %/100 m above)
      • Reference technical standards: IEC/EN


    Keuntungan

    • SineWave is extremely compact. It can be wall-mounted or installed in a switchgear cubicle;
    • SineWave can be connected in parallel, allowing future increases in power demand without disconnecting the supply;
    • SineWave adapts automatically to any single-phase or three-phase load: computer load, variable speed drives, etc. It is compatible with any type of neutral systems.

    Aplikasi

    By neutralising harmonics SineWave eliminates:

    • nuisance tripping of circuit-breakers,
    • Premature ageing of equipment.

    By correcting the cos., SineWave allows:

    • energy savings,
    • Full compatibility of generator sets with capacitive loads