Selamat datang di Situs Web Schneider Electric

Selamat datang di situs web kami.

Pilih lokasi Anda

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

OsiSense XZ

cabling accessories

Improved connection of sensors to the enclosure

OsiSense XZ
  • Fitur

    Find the appropriate wiring at a glance:

    • Pre-wired connectors: for easy connection of sensors with connectors to terminal blocks or PLC inputs
    • Connectors: for connecting a cable of usable length to a sensor with connectors
    • Jumper cables: for connecting sensors with connectors to splitter blocks
    • Connector adaptors: transform a sensor with terminals into a sensor with connectors
    • Mainly available connectors M8, M12, ½", 7/8"
    • Main cable characteristics:
      PUR and PVC casing
    • Excellent withstand to:
      industrial environments (cutting oil, etc.)
      torsion (bending radius up to 15 times its diameter in dynamic operation)
      extreme temperatures (-35 to + 90°C)
      Nominal voltage: 320 V, insulation voltage: 2.5 kV


    Keuntungan

    solid family link

    The range of machine wiring connectors and cordsets has been designed for optimal user-friendliness, simplifying connection and providing quick and safe reference identification.

    Aplikasi

    High-performance, quick and tailor-made connections to all sensors
    • Industrial machines: assembly, packaging, handling, conveying, etc.

    Gallery

    • A complete offer for optimised connection of sensors to the CPU

EcoStruxure™ untuk Anda

EcoStruxure membantu Anda berkembang di era digital saat ini. Keputusan bisnis yang lebih baik dengan solusi IT/OT yang terukur dan terintegrasi.

Hubungi Kami

Sampaikan pertanyaan, keluhan atau pengalaman Anda seputar Schneider Electric untuk layanan lebih baik dari kami.

FAQ

Temukan dan bagikan solusi yang Anda butuhkan secara mudah di layanan online FAQ kami.