Indonesia (Bahasa)

Selamat datang di Situs Web Schneider Electric

Selamat datang di situs web kami.

Anda dapat memilih negara lain untuk melihat produk yang tersedia atau membuka situs web Global untuk informasi perusahaan.

Pilih negara atau wilayah lain

 

Timer Relay - Zelio Time

Near Field Communication and conventional Timer Relay

Zelio Timer Relay, a complete range of high-performance control relays for industrial applications. Available in both technologies, conventional dials or NFC

Timer Relay - Zelio Time
  • Fitur

    • Compliant with international standards and certifications IEC 61812-1, EN 61812-1 UL, CSA, GL, RCM, EAC, CCC, China ROHS
    • Wide power supply range from 24 to 240 V
    • Single or multiple functions
    • Single or multi timing ranges from 0.02s to 999 hrs
    • Screw or spring connection terminals
    • Relay or Solid-state output
    • Diagnostic button and dial pointer LED indicator
    • Module DIN rail mount, miniature plug-in and panel mount


    Keuntungan

    • Simple, fast, and easy to set up thanks to accurate adjustments and legible wiring diagrams
    • Innovative: Dial pointer LED indicator and “Diagnostic Button” to assist commissioning and troubleshooting
    • Flexible, compact and high performing solution thanks to a wide choice of outputs and either screw or spring connection terminals
    • Easy to implement: embedded QR code to the instruction sheet
    • Energy efficient and reliable

    Aplikasi

    • Machines : single machine, and industrial automation and processes
    • Buildings : lighting control, access control door looks, roller shutters
    • Water segment : pumping and irrigation systems
    • HVAC : fans and centralized water system

    Gallery