Indonesia (Bahasa)

Selamat datang di Situs Web Schneider Electric

Selamat datang di situs web kami.

Anda dapat memilih negara lain untuk melihat produk yang tersedia atau membuka situs web Global untuk informasi perusahaan.

Pilih negara atau wilayah lain

 

DNF7

Air-Insulated Switchgear up to 40.5kV

-

DNF7
  • Fitur

    The DNF7 is a withdrawable air insulated switchgear using either vacuum or SF6 circuit breakers, that can be used in a wide range of applications including industry, utility and Oil & Gas.

    • Ratings up to 40.5 kV / 2500 A / 31.5 kA
    • Loss of Service Continuity - LSC 2B PM
    • Enhanced Internal Arc Classification (IAC) AFLR durarion 1 second
    • Designed and tested to the latest IEC62271-200


    Keuntungan

    • Ingress protection IP4X
    • All operations performed with doors closed
    • Cassette type withdrawable circuit breaker
    • 3150A available on request
    • Compact dimension – 1200mm up to 2500A