Indonesia (Bahasa)

Selamat datang di Situs Web Schneider Electric

Selamat datang di situs web kami.

Anda dapat memilih negara lain untuk melihat produk yang tersedia atau membuka situs web Global untuk informasi perusahaan.

Pilih negara atau wilayah lain

 

WS

Gas-Insulated switchgear up to 3000 A

-

WS
  • Fitur

    • Gas-insulated switchgear up to 36 kV, 2500 A, 31.5 kA(3s)
    • Busbars up to 3000A
    • With vacuum circuit breaker
    • Modular design of switchgear panels, single or double busbar
    • All live parts are hermetically enclosed and gas insulated
    • Metal enclosed and metal clad
    • Panels can be extended without switching off the bus-bar
    • Complies with the requirements of IEC, ANSI, GOST and China National Standard (CNS)


    Keuntungan

    • Gas insulation system sealed-for-life
    • All live parts hermetically enclosed
    • Insensitive to environmental influences
    • Long service life and low maintenance
    • Space-saving modular design
    • User-friendly operation
    • Reliable indication and interlocking
    • Robust design with a comprehensive range of features