Selamat datang di Situs Web Schneider Electric

Selamat datang di situs web kami.

Pilih lokasi Anda

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

Siltrim

Compact & Fire Resistant Oil-Immersed Transformer up to 3.3MVA - 36kV

Ultra-compact equipment specifically built for customer’s complex mechanical and electrical environments

Siltrim
  • Fitur

    • Rated power from 50 kVA up to 3.3 MVA
    • Rated insulation level up to 36 kV
    • Rated frequency 50 or 60 Hz
    • High fire point insulating liquid (K class - Synthetic or natural ester)
    • Ultra-compact design (width limited to 770 mm)
    • Low heat dissipation
    • Equipped with safety device to prevent risk of explosion
    • Optional vibration pads for additional resistance


    Keuntungan

    For extra power without extra heat  

    • Long life cycle
    • Installation into small spaces
    • Fire resistant, explosion-proof
    • Low heat dissipation
    • Designed for high harmonics environment and overload conditions
    • Near zero maintenance, recyclable

    Aplikasi

    • Renewable Energies: Wind onshore and offshore
    • Transportations: Railways, Metro, Tramway…
    • All Industries: With dimensions constraints

EcoStruxure™ untuk Anda

EcoStruxure membantu Anda berkembang di era digital saat ini. Keputusan bisnis yang lebih baik dengan solusi IT/OT yang terukur dan terintegrasi.

Hubungi Kami

Sampaikan pertanyaan, keluhan atau pengalaman Anda seputar Schneider Electric untuk layanan lebih baik dari kami.

FAQ

Temukan dan bagikan solusi yang Anda butuhkan secara mudah di layanan online FAQ kami.