Selamat datang di Situs Web Schneider Electric

Selamat datang di situs web kami.

Pilih lokasi Anda

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

TwincasT

Fully Cast Resin Dry Type Transformer up to 2.5MVA - 36kV

Pemberitahuan Akhir Penjualan

Safety and environmental friendly solution to strongly constraining environments

TwincasT
  • Fitur

    • Rated power from 400 kVA up to 2.5 MVA
    • Rated insulation level up to 36 kV
    • Rated frequency 50 or 60 Hz
    • MV & LV windings encapsulated in cast resin
    • Thermal insulation Class F
    • E3, C3,  F1 certified
    • Deep temperature storage up to -60°C
    • Resistance to high level of humidity > 95%
    • Naturally cooled (AN) or air forced (AF) on request
    • Indoor installation or outdoor on request (with enclosure)
    • Enclosure with protection up to IP44
    • On-Load Tap Changer (OLTC) upon specific request
    • LV lightning impulse test proceed at 30 kV

     



    Keuntungan

    A reinforced conception for extreme use

    • Safety for people and property
    • No fire hazard – Self extinguishing (F1)
    • Totally insensitive to harsh environments
    • Increased dust and moisture resistance
    • Total self-extinguishing of both windings
    • Simplified maintenance cleaning (smooth surfaces)

    Aplikasi

    • O&G Industries: Refineries, Onshore and offshore platform, Pipelines…
    • MMM Industries: Smelter, Aluminium, Steel plants, Underground mines, Cement…

EcoStruxure™ untuk Anda

EcoStruxure membantu Anda berkembang di era digital saat ini. Keputusan bisnis yang lebih baik dengan solusi IT/OT yang terukur dan terintegrasi.

Hubungi Kami

Sampaikan pertanyaan, keluhan atau pengalaman Anda seputar Schneider Electric untuk layanan lebih baik dari kami.

FAQ

Temukan dan bagikan solusi yang Anda butuhkan secara mudah di layanan online FAQ kami.