Selamat datang di Situs Web Schneider Electric

Selamat datang di situs web kami.

Pilih lokasi Anda

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

Easergy Studio (was: MiCOM S1 Studio)

IED Support Software for setting and configuration

Bagian dari PowerLogic

Easergy Studio simplifies your life when dealing with Easergy MiCOM Protection Relays and IEDs by providing integrated configuration and monitoring features for all Easergy MiCOM devices. It has an intuitive and versatile interface with complete substation file management facilities.

Easergy Studio (was: MiCOM S1 Studio)
  • Fitur

    Enter the New World of Easergy Studio
    Easergy Studio
    will make your life easier by providing integrated configuration and monitoring features. It has an intuitive and versatile interface with file management facilities.

    The current Easergy Studio brings enhanced usability while preserving the rich features of its previous versions.

    Easergy Studio Software Request
    A link to download the Easergy studio software can be found by clicking Documents & Software in the Downloads menu.

    Installation Guideline for Upgrading (Maintaining Installed Data Models)
    As you can run only one Easergy Studio installation on your PC, you first need to remove an older version.

    Use Windows® Control Panel to call the Easergy Studio setup wizard.

    • Press ‘Yes’ when asked whether you want to remove the application and all pertaining features.
    • Press ‘No’ when asked whether you want to remove the data models from your disk.
    • The wizard will remove all programs of  Easergy Studio.
    • Close the wizard, close the Control Panel.
    • Run the new Easergy Studio installation executable.
    • Select all options as done for the installation before.
    • Do not agree to launch the Data Model Manager.

    As soon as the wizard finishes, you are able to launch Easergy Studio and open your existing projects.

    User Programmable Curve Tool Application Software:
    The User Programmable Curve Tool provides the following features:

    • Creation of user-defined curves and flexible download/upload of operating and reset curves into/from Easergy MiCOM Px4x range of relays.
    • User-friendly graphical user interface for easy creation and visualization of curves either by inputting formula or data points.

    MiCOM P746 Remote HMI PC Application Software (Included in Easergy Studio):
    The Easergy MiCOM P746 remote PC HMI allows the user to display the Easergy MiCOM P746 Busbar topology, associated measured analogue quantities and DDB (digital data bus) status information such as circuit breaker and isolator positions and alarms.



    Keuntungan

    • Offers intuitive and versatile interface
    • Multi-lingual support
    • Allows customizable file management in system-based Explorer
    • Organize product data according to substation topology
    • Tools for Online & Offline Configuration / Analysis
    • Advanced setting management and comparison
    • IEC 61850 Ed1 and Ed2 for advanced products
    • Interface for data model download, upgrades and diagnostics
    • Provides multiple export formats for better integration with customer's applications

    Aplikasi

    Used to support Easergy MiCOM protection relays and IEDs in various applications:

    • Utilities
    • Commercial Buildings
    • Industries
    • Oil & Gas
    • MMM
    • Hospitals
    • Data Center
    • Transportation
    • Renewables and Solar

EcoStruxure™ untuk Anda

EcoStruxure membantu Anda berkembang di era digital saat ini. Keputusan bisnis yang lebih baik dengan solusi IT/OT yang terukur dan terintegrasi.

Hubungi Kami

Sampaikan pertanyaan, keluhan atau pengalaman Anda seputar Schneider Electric untuk layanan lebih baik dari kami.

FAQ

Temukan dan bagikan solusi yang Anda butuhkan secara mudah di layanan online FAQ kami.