Selamat datang di Situs Web Schneider Electric

Selamat datang di situs web kami.

Anda dapat memilih negara lain untuk melihat produk yang tersedia atau membuka situs web Global untuk informasi perusahaan.

Pilih negara atau wilayah lain

 

Acti 9 iCM B, D, E, C, V, A

Linear switches

Discover the new Acti 9 range for low voltage DIN rail system up to 63 A

Acti 9 iCM B, D, E, C, V, A
  • Fitur

    Thanks to its exclusive features, the Acti 9 range for low voltage DIN rail system provides absolute safety and better continuity of service.
    • VisiSafe: for safe operation and maintenance work on circuits.
    • Class-2 insulation: continuous safety for operators and non-qualified personnel.
    • VISI-TRIP: detects faulty Miniature Circuit-Breaker outgoers quickly and reduces intervention time.
    • Fully immune add-on Residual Current Devices: better continuity of service, in particular for polluted networks and environments.
    • The Reflex iC60 all-in-one concept, a one-piece combined unit integrating a circuit-breaker + contactor + impulse relay.
    • Total coordination guaranteed by Schneider Electric.
    • Optimised design time, in particular for lighting solutions in buildings.
    • 50% fewer connections with the Reflex iC60 all-in-one concept
    • Flexible, upgradeable solutions and simple operations 
      - Easier status diagnosis via product front face indications 
      Multiclip distribution systems suitable for upgrading electrical facilities, add-ons, adaptation, phase balancing, etc. 
      - Easy to adapt to constraints and last-minute changes in the tertiary and industrial fields 
      - Operating and control mode selection 
      - Building management system interfacing
    • Limitation of intervention costs on remote structures thanks to the new automatic remote control auxiliary.
    • For more information click here


    If you like this product see also:
    Acti 9 range for low voltage DIN rail system up to 63 A
    Acti 9 iC60 DIN rail Miniature Circuit Breaker (MCB),
    Acti 9 Vigi iC60 add-on RCD
    Acti 9 accessories for iC60 MCBs & iID RCCBs: splitter blocks…
    Acti 9 electrical auxiliaries for iC60 MCBs & iID RCCBs
    Acti 9 iID DIN rail Residual Current Circuit Breaker (RCCB)
    Acti 9 iPF, iPRD DIN rail type 2 Surge Protector Device (SPD)
    Acti 9 Reflex iC60: Din rail integrated control circuit breakers
    Acti 9 iCT DIN rail contactor
    Acti 9 iTL DIN rail impulse relay
    Acti 9 iIL DIN rail Led indicator light
    Acti 9 iSW DIN rail control switch & switch-disconnector
    Acti 9 iPB and iSSW DIN rail push button & changeover switch

    Keuntungan

    The efficiency you deserve
    Acti 9 is a DIN rail switchgear system that combines efficiency with safety to ensure maximum safety for you, your customers and their installations.
    Acti 9 is packed full of innovations. Acti 9 enjoys the benefits of Schneider Electric's more than 40 years of experience.
    Acti 9 covers all applications, especially polluted environments and networks with absolute safety and improved continuity of service. Example: VisiTrip detects Faulty outgoers.
    Acti 9 is easy to choose, thanks to its meaningful part numbers. Example: A9XXX225 = 2P, 25A.
    Acti 9 is easy to install and environmentally friendly. Example: Its components are 100% recyclable and recoverable.

    Aplikasi

    Low-voltage final distribution
    • Protection by Miniature Circuit-Breaker (MCB) in all industrial and commercial buildings.
    • Protection of motor circuits.
    • Protection of DC circuits.
    • Protection of people and property by super-immune earth leakage Residual Current Devices (RCDs).
    • Protection by surge arresters against overvoltages of atmospheric origin.
    • Control of power and control circuits by contactors and impulse relays.
    • Remote control of circuits by remote controls associated with Miniature Circuit-Breaker.
    • Remote control and protection of circuits by integrated control circuit-breaker
    • Programming, regulation, signalling, etc.

    Gallery

    • Reflex iC60 DIN rail integrated control circuit-breaker
    • iC60 DIN rail MCB 4 poles. VisiTrip fault indicator
    • iC60 Din rail MCBs & Multiclip splitter blocks