Selamat datang di Situs Web Schneider Electric

Selamat datang di situs web kami.

Anda dapat memilih negara lain untuk melihat produk yang tersedia atau membuka situs web Global untuk informasi perusahaan.

Pilih negara atau wilayah lain

 

SCADAPack 100, 300, 32

Modbus-centric Smart RTU

Range of compact Smart RTU combining capabilities of remote terminal units with the power of Programmable Logic Controller and designed to run in challenging remote environment. Optimised for Modbus-centric control and monitoring application in the most remote and challenging environments, the SCADAPack 100/300/32 range provides smart controller platform solutions with energy-efficiency, ruggedness and and cost-efficiency in mind.

Expansion Modules
  • Fitur

    Wide range of connectivity: Ethernet  IP/Series, integration with long range radios, public networks and satellite systems
     
    Flexible I/O configuration:
    • 3 Pulse counter inputs
    • 8 Analog Inputs 15 bit resolution
    • 16 Digital Inputs
    • 10 Relay Outputs
    • 2 Analog Outputs (optional)
    • I/O can be expanded using external modules
     
    Optimised for solar applications: Full power mode  500-1400mW, reduced power mode  300-950mW, sleep mode 15mW
     
    Integrated flow measurement: AGA3, AGA7, AGA8, NX 19 configurable using a PC Windows tool
     
    Data logging of critical data: built –in data logging capability with time stamp. Data stored in memory of external USB Flash drive
     
    Note: Configured and programmed using Telepace, C++ or IEC61131-3

    Keuntungan

    Smart RTU for Challenging Applications

    • Industrial hardened: Designed for remote applications, offers higher degree of reliability and longevity
    • Remote communication –  integrates with virtually any communication network including Trio radios and 3G mobile networks
    • Optimised for solar applications – ultra low power consumption reduces the size of the solar panel and extends operation
    • Integrated PLC/Data logger/ Gas Flow Computer – enhanced control & data logging capabilities to increase operational efficiency and reduce cost

    Aplikasi

    Oil and Gas
    • Well head monitoring & control
    • Rod pump controller
    • Gas flow metering (custody transfer)
    • Chart recorder replacement
    • Multi-run gas flow measurement station
    • Pipeline monitoring & control using GSM/GPRS network

    Gallery

    • Expansion Modules
    • SCADAPack 300
    • SCADAPack 100
    • SCADAPack 32