Indonesia (Bahasa)

Selamat datang di Situs Web Schneider Electric

Selamat datang di situs web kami.

Anda dapat memilih negara lain untuk melihat produk yang tersedia atau membuka situs web Global untuk informasi perusahaan.

Pilih negara atau wilayah lain

 

Magelis GTO

Advanced Optimum panels

Advanced panels with optimised features

Magelis GTO
  • Fitur

    • Beautiful Screen
      - TFT 65 Kcolors for all screen sizes to allow good monitor conditions for operators. - LED backlight for the whole range enabling energy saving. Complete dimming functionality available for specific applications like Marine, or to reduce power consumption.
      - Availability of a 7” wide display offering up to 40% more graphic space than standard 5”7 for equivalent price.
    • Easy connectivity
      - Embedded Ethernet for all terminals with wide choice of web services (Webgate, Ftp server, Diag server) and 2 Serial lines for communications with devices on the machines.
      - Up-to-date interfaces ( USB 2.0 , SD cards ) to allow easy maintenance and good peripheral links.
      - The 4 Gb SD card allows large log files capability, and the new mini-USB port allows downloads with standard cable.
    • Easy Installation / Operation
      - Same cut-out than Magelis XBTGT range, for an easy substitution by keeping the same design of your machine.
      - Minimum way for connectors location to offer a better cabling of the panels.
      - Unique fast connection power plug for the whole range.
      - Only 4 installation fasteners for the whole range
      - Addition of function keys on 3”5 and 7” wide displays with good click feeling to allow space saving in visualization and simultaneous actions on buttons for Safety.
    • Easy environment adaptation
      - Magelis GTO operating now up to 55°C for hot environment.
      - Worldwide certifications including hazardous locations (ISA 1212, ATEX Cat 3 certificates) and Marine "Bridge and Deck" to allow installation in these specifics applications .
      - Smart environmental covers accessory to protects against chemical and oil substances in machine tools environment.
    • Availability of rugged panels for specific applications
      - Stainless steel panels and conformal coating for applications in Food & Beverage or Pharmaceutical industry.


    Keuntungan

    Magelis GTO : the first optimized terminal that does’nt compromise features and performances
    • State of the art display
    • Optimized communication
    • Easy to install and sustainable offer
    • Adapted to your environment
    • Availability of stainless steel panel for food and beverage applications.

    Aplikasi

    • Industry: compact machines, handling systems, food & beverage machines, pharmaceutical industry, etc.

     

    Gallery

    • Magelis GTO 5
    • Magelis GTO 7