Indonesia (Bahasa)

Selamat datang di Situs Web Schneider Electric

Selamat datang di situs web kami.

Anda dapat memilih negara lain untuk melihat produk yang tersedia atau membuka situs web Global untuk informasi perusahaan.

Pilih negara atau wilayah lain

 

Ampla Express

Ampla Express

Enabling energy management in the production environment

Ampla Express
  • Fitur

    Ampla Express, built on Schneider Electric’s leading operation management software equips you with the information you need to achieve your energy KPIs. The software is designed to assist in the optimization of energy usage and production processes.

    Two applications of Ampla Express are available - Ampla Express: Insights™ and Ampla Express: OEE+E™ (Overall Equipment Effectiveness + Energy).
    The Insights option is designed to provide users with a complete, meaningful representation of energy usage in the production environment.
    The OEE+E module combines OEE, a well understood metric that can assist in the optimization of production processes, with an energy component to maximize the effectiveness of your assets.

    Features at a Glance:

    Improve process efficiencies

    The continuous improvement of process efficiencies within a plant is a key component of effective energy management. Ampla Express: Insights provides an accurate overall picture of a plant’s inputs and outputs, including materials, consumables, energy, waste, emissions, reject and product output without the time, problems and costs often associated with manual data entry. This information can then be used by management to help them make better, timely and more informed decisions for improved process efficiencies.

    Calculate Key Performance Indicators (KPIs)

    Actual production process performance can be mapped in order to set KPIs and viewed on a graphical dashboard display. The dashboard shows instant measurements such as performance, total CO2-e, CO2-e per output unit, total cost per kWh, kWh cost per output unit etc. Additionally, Ampla Express: Insights can show the trend of these measures over time so that management can gauge the impact of improvement initiatives or operational changes.

    Optimize OEE

    Understanding OEE enables managers to optimize production processes. It facilitates the benchmarking of key production metrics, such as availability and performance, that, when influenced, can improve production efficiency.
    Availability considers actual operating time as a percentage of planned production time. Performance takes into account the rate of production, that is, actual units produced in a given time frame, compared with expected production.

    Stabilize energy usage

    Ampla Express: OEE+E enables operations managers to make continuous energy improvements by analyzing energy usage over production output. This is facilitated by setting energy efficiency as a KPI that compares target energy consumption with actual consumption. In addition, it links energy usage with actual consumption causes. With this information, it is possible to identify new savings opportunities, stabilize energy usage, order new equipment and improve operating procedures. By reporting on energy overconsumption events, Ampla Express: OEE+E breaks down complex issues into common causes and helps managers to achieve maximum asset optimization.
    Ampla Express can be commissioned in a very short timeframe. Pre configured templates mean that manual engineering time is drastically reduced.
    Our SCADA & MES Global Support offers exclusive online technical support for support customers. Please contact your local Schneider Electric Representative for more information on these great benefits.

    -

    Keuntungan

    Insights:
    • Accelerate energy based decisions.
    • Manage energy consumption.
    • Identify opportunities to reduce energy wastage.
    • Continuous improvement in efficient energy consumption.

    OEE + E:

    • Gauges OEE and displays it as a KPI for monitoring and improvement. When combined with the additional energy-related knowledge, asset optimization is achievable.
    • Connects to multiple plant and business systems, collects required data and presents it as easy-to understand, real-time intelligence for productivity analysis, data mining, querying and reporting.
    • Tracks OEE with energy over consumption events in the same context.
    • Is a simplified, application that can easily integrate with existing automation architectures.

    Aplikasi

    Insights:
    • Combines power and energy data.
    • Near real-time power monitoring capabilities.
    • Tracks energy costs using utility model rates.
    • Automatic near real-time logging for an accurate production picture.
    • Single point of entry for manually entered production values to reduce errors.v
    • Graphical dashboard display to visually present KPIs, trends etc.
    • Compliant with industry standards, (ISA-95, OPC, B2MML).

    OEE + E:

    • Reduce plant stoppages.
    • Identify and account for ‘hidden’ slow running events.
    • Reduce production inefficiencies.
    • Increase asset utilization and equipment uptime.
    • Decrease overall cost per production unit.
    • Identify bottlenecks and deliver data on variations and stoppages.
    • Reduce energy consumption.
    • Identify energy reduction opportunities by analyzing energy consumption data in production contexts such as operating crews, product lines, material grades and recovery rates.
    • Identify potential energy waste conditions by capturing, summarizing and visualizing root causes.
    • Make better informed decisions on viable energy savings using validated energy data.