Indonesia (Bahasa)

Selamat datang di Situs Web Schneider Electric

Selamat datang di situs web kami.

Anda dapat memilih negara lain untuk melihat produk yang tersedia atau membuka situs web Global untuk informasi perusahaan.

Pilih negara atau wilayah lain

 

Sarix IL Series Box Cameras and Micro Domes

Compact IP Cameras with Fixed Focus, Color, 720p, H.264

The new Sarix™ IL10 series mini box and micro dome cameras are high-definition, cost-effective IP network cameras perfect for most any indoor fixed video security application.

Sarix IL Series Box Cameras and Micro Domes
  • Fitur

    The Sarix IL10 Series box and dome cameras are high-definition IP network cameras that offer a cost-effective solution for video security needs in small- and medium-sized businesses. They are part of the Pelco Value (V) range of cameras. IL10 Series cameras produce high-quality, color HDTV (720p resolution at 30 ips) video.

    Sarix IL Series Box Cameras and Micro Domes Documents & Downloads



    Features:

    • 720p (1,280 x 720) resolution
    • 30 images per second (ips)
    • H.264 compression
    • Up to two simultaneous video streams
    • Selectable bit rate
    • Minimum illumination down to 0.5 lux
    • Integrated 68° field of view lens
    • Power over Ethernet (IEEE 802.3af) or 24 VAC options
    • ONVIF Profile S conformant

    Keuntungan

    • Easily integrates with third-party video systems
    • Affordable, cost-effective, high-quality cameras
    • Quick, easy installation
    • Web-based user interface for easy setup and configuration
    • Choice of PoE or 24VAC power
    • One-year warranty and support from Pelco by Schneider Electric

    Aplikasi

    • Retail, Education, Healthcare, Business Centers, Residential
    • Any indoor application where cost-effective, quality HD surveillance video is needed