Selamat datang di Situs Web Schneider Electric

Selamat datang di situs web kami.

Pilih lokasi Anda

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

Altivar Easy 610

Drives for pumps and fans from 0.75 to 160 kW

Bagian dari Easy Series

IP 20 frequency inverter for three-phase asynchronous motors, specially designed for pump and fan applications in the following market segments: Water & Wastewater, Oil & Gas, building management and energy plant.

ATV610 variable speed drive IP20 18.5kW
Sales support Hubungi dukungan