-
Fitur
A complete range to provide the relevant functions for your panels and machinesPushbutton switches, Selector/key switches, Emergency stop buttons, Multiple-headed pushbuttons, Pilot lights, Illuminated pushbuttons and selector switches Various accessories including flush mounting kits, protective covers, and legend plates.
- Conformity with IEC, UL, CSA, CCC EAC, and JIS standards, as well as CE marking and marine approvals
- Up to IP66, 67, 69, 69K, and type 4X protection ratings
- Operating temperature from -40°C –to 70°C
- Shock protection level up to IK06
- High vibration resistance with shake-proof terminal screws
- Large set of accessories to customize your panels
- Various types of connection are available: screw clamp, connector, Faston connector, spring terminal, or printed circuit board
- A wide choice of contact blocks for general purpose or specific applications (low current, standard, or high power switching)
Keuntungan
- Conformity with IEC, UL, CSA, CCC EAC, and JIS standards, as well as CE marking and marine approvals
- Up to IP66, 67, 69, 69K, and type 4X protection ratings
- Operating temperature from -40°C –to 70°C
- Shock protection level up to IK06
- High vibration resistance with shake-proof terminal screws
- Large set of accessories to customize your panels
- Various types of connection are available: screw clamp, connector, Faston connector, spring terminal, or printed circuit board
- A wide choice of contact blocks for general purpose or specific applications (low current, standard, or high power switching)
Aplikasi
General purpose offer covering all segments and applications Industry
- Machines and control panels in packaging, material handling, material working, pumping, etc.
- Ideal in extreme environments: food and beverage, automotive, and outdoor use such as mining, water treatment, etc.
Building and infrastructure
- Energy distribution panels, public works, restaurants, commercial buildings, airports, etc.
Gallery
Harmony XB4
Ø 22 mm metal push button, switches, pilot lights
Bagian dari Harmony
The modular Harmony XB4 range of 22 mm metal control and signaling units combines simplicity of installation, efficiency, modern design, flexibility, and robustness to meet most industrial applications.