All-in-one motor starters up to 38 A (18.5 kW / 400 V)
Bagian dari TeSys
TeSys U is the most compact motor starter. It covers main motor applications (direct on line, reversers, drive protection) from 0 to 15 kW (0 to 32 A) ensuring a breaking capacity of 50 kA with total coordination (according to IEC 60947-6-2).