Jajaran
Magnetic latching contactors
Magnetic latching contactors -Lihat Rincian TeSys Deca contactors
Contactors to control motors up to 150 A (75 kW / 400 V) Formerly named TeSys D. Contactors and reversing contactors from 9 A to 150 A (motor control), and from 20 A to 200 A (resistive load control) in 3-pole and 4-pole versions.Bagian dari TeSysLihat Produk TeSys K contactors
Compact contactors to control motors up to 16 A (7.5 kW / 400 V) TeSys K is a compact contactor range with a wide variety of coil voltage and terminal connection options. The offer features specific versions for railway (TeSys S207) and electrodomestic (TeSys S335) applications.Bagian dari TeSysLihat Produk TeSys Giga contactors
Contactors to control motors up to 800 A (450 kW / 400V) or switch power up to 1050A TeSys Giga is the range of high current contactors from 115 A to 800 A for AC-3 (motor) applications and from 250 A to 1050 A for AC-1 (resistive) applications.Bagian dari TeSysLihat Produk TeSys F
Contactors to control motors up to 1000 A (560 kW / 400 V) or resistive loads up to 2600 A TeSys F contactors to control motors up to 800 A (450 kW / 400 V) have been replaced with the newBagian dari TeSysa href="https://www.se.com/ww/en/product-range/26322422" u TeSys Giga contactors /u /a . Lihat Produk TeSys B
Bar contactors up to 900 kW -Bagian dari TeSysLihat Rincian TeSys Control Relays
TeSys D,K and SK Relays for control circuits TeSys D, K and SK Control Relays are ranges that includes relays, mini-control relays, auxiliary contact blocks, coil suppressor modules and accessoriesBagian dari TeSysLihat Produk Luncurkan Pemilihan Produk TeSys GC, GY, GF
Contactors with DIN-rail modular profiles, to control motors up to 100 A (60 kW / 400 V) TeSys GC, GY, GF is a range of modular contactors and relays from 16 to 100 A designed for multiple applications in a variety of industries.Bagian dari TeSysLihat Produk