Jajaran
Acti 9 iSW
Switch disconnectors up to 125 A Our Acti 9 iSW DIN rail switches and DIN rail switch disconnectors have been designed with the efficient control of industrial and commercial buildings in mind. Fully consistent with the entire Acti 9 range and easy to use, they provide you enhanced protection and compliance.Bagian dari 9 SeriesLihat Produk Luncurkan Pemilihan Produk Acti 9 iSW-NA
Free-trip switch disconnectors up to 100A Discover the new Acti 9 range for low voltage DIN rail system up to 63 ABagian dari 9 SeriesLihat Produk Luncurkan Pemilihan Produk Acti9 NG125 NA
DIN rail, free-trip Switch disconnectors up to 125 A Easy to install, high performance, robust, modular design: up to 500 V, 125 A nominal current and IEC 60947-3 compliantBagian dari 9 SeriesLihat Produk Luncurkan Pemilihan Produk