Jajaran
Vigi for Acti 9 iC60
Residual current add-on devices up to 63 A for Acti 9 iC60 Miniature Circuit Breakers Simple to install and ideal for all industrial and commercial buildings, the residual current add-on devices for Acti 9 iC60 provide you with leakage protection whilst ensuring a greater continuity of service.Bagian dari 9 SeriesLihat Produk Luncurkan Pemilihan Produk Acti 9 iID
DIN Rail Residual current circuit breakers (RCCB) up to 100 A In coordination with Acti 9 and Multi 9 MCBs, this RCCB will also give you additional protection against any direct contactBagian dari 9 SeriesLihat Produk Luncurkan Pemilihan Produk Acti 9 iIDK RCCB
Residual current circuit-breaker up to 100 A Residual current circuit-breaker up to 100 ABagian dari 9 SeriesLihat Produk Luncurkan Pemilihan Produk Acti 9 iDPN Vigi
Residual current circuit breakers with integrated overcurrent protection (RCBO) up to 40 A Designed for DIN rail distribution boards, the Acti 9 iDPN Vigi range of RCBO circuit breakers provides maximum protection and continuity of service while minimizing service intervention time.Bagian dari 9 SeriesLihat Produk