Jajaran
Altivar 1200C
Medium voltage drive Medium voltage variable speed drive ATV1200C, from 275kVA up to 20MVABagian dari AltivarLihat Rincianarrow2_left Altivar Process ATV6000
Medium voltage variable speed drive from 2.4 to 13.8 KVA Altivar Process ATV6000 'smart connected' drive completes the Altivar Process range with a solution to address your medium voltage operation requirements. ATV6000 offers complete coverage of voltage ranges from 2.3KV up to 13.8KV and up to 20MW. Typically used in high power applications in Mining & Minerals, Oil & Gas, Water & Wastewater and Power Generation, ATV6000 manages applications like pump, fans, compressors, crushers, conveyors and mills.Bagian dari AltivarLihat Produkarrow2_left