TeSys Deca - frame 2
Circuit-breakers, coordinated with TeSys Deca contactors, to protect motors up to 32 A (15 kW / 400 V) Formerly named TeSys GV2. Motor circuit breakers providing short circuit and overload protections, manual isolation, manual control and in 45 mm standard width.Bagian dari TeSysLihat Produk 
TeSys Deca - frame 3
Circuit-breakers, coordinated with TeSys Deca contactors, to protect motors up to 80 A (45 kW / 400 V) Formerly named TeSys GV3. Motor circuit breakers providing overload and short-circuit protections, manual control and isolation, in a 55 mm wide housing.Bagian dari TeSysLihat Produk 
TeSys Deca - frame 4
Circuit-breakers, coordinated with TeSys Deca contactors, to protect motors up to 115 A (55 kW / 400 V) Formerly named TeSys GV4. A compact, robust and innovative motor circuit breakers line.Bagian dari TeSysLihat Produk 
TeSys Giga circuit-breakers
Circuit-breakers, coordinated with TeSys Giga contactors, to protect motors up to 500 A (250 kW / 400 V) Formerly named "TeSys GV5/GV6", TeSys Giga circuit-breakers protect large electric motors from overloads, short-circuits, phase unbalance and phase-loss faults.Bagian dari TeSysLihat Produk 
TeSys Quickfit
Motor starter assembly and connection components For motor starters up to 32 A (15 kW/400 V)Bagian dari TeSysLihat Produk