Jajaran
PowerLogic™ P5
Withdrawable protection relays for demanding applications Medium Voltage protection relays with a focus on safety and cyber security. Easy to use for Panel builders, System Integrators and End Users. From overcurrent to differential protection with arc flash protection, redundant Ethernet communication and IEC 61850Bagian dari PowerLogic™Lihat Produk Luncurkan Pemilihan Produk PowerLogic™ P7 Protection and Control Platform
Next-gen protection and control for demanding applications PowerLogic P7 delivers a modular and cybersecure platform, fully prepared for virtualization. Its 7” color touchscreen and new engineering tool make it simple to configure, test, integrate, operate and maintain, while maximizing your sustainability goals.Bagian dari PowerLogic™Lihat Rincian Luncurkan Pemilihan Produk PowerLogic™ P3 Protection Relays
Compact medium voltage protection relays From overcurrent to advanced protection, these easy to use protection relays (formerly known as Easergy P3) offer arc flash protection, LPCTs, LPVTs and ethernet communication including IEC 61850 for standard medium voltage applications.Bagian dari PowerLogic™Lihat Produk Luncurkan Pemilihan Produk MiCOM P12x
3 Phase Overcurrent and Earth Fault Protection Relays MiCOM P12x is a range of directional and non-directional overcurrent relays from single phase or earth fault up to the multifunctional three-phase P127 device with voltage protection functions. Models available: MiCOM P120, MiCOM P121, MiCOM P122, MiCOM P122C, MiCOM P123, MiCOM P125, MiCOM P126, MiCOM P127Bagian dari PowerLogic™Lihat Rincian MiCOM P14x
Feeder Overcurrent Protection Relays for complete Feeder Management in transmission & distribution Overcurrent, Earth Fault and complete feeder power system protection, control and monitoring including advanced communication and integrated functions dedicated to feeders. Models available: MiCOM P141, MiCOM P142, MiCOM P143, MiCOM P145Bagian dari PowerLogic™Lihat Rincian