SM AirSeT™
SF6-free Secondary Modular AIS IoT connected MV Switchgear up to 24 kV 630 A Green and digital modular Air-Insulated IoT connected Medium Voltage switchgear, for secondary distribution networks and installations for commercial and industrial buildings sectors and utilities. It features future-proof green design combining pure air and vacuum technology to replace greenhouse or alternative gas.Bagian dari SeT SeriesLihat Produk 
RM AirSeT™
SF6-free Secondary GIS IoT connected MV Switchgear up to 24 kV 630 A SF6-free Gas-Insulated Ring Main Unit (RMU) and modular IoT connected Medium Voltage switchgear for secondary distribution applications up to 24 kV 630 A.Bagian dari SeT SeriesLihat Rincian 
MCSeT with EvoPacT
Primary AIS IoT Connected MV Switchgear with EvoPacT HVX withdrawable CB up to 24 kV MCSeT is a Primary Air-Insulated IoT connected Medium Voltage indoor switchgear assembly with EvoPacT HVX withdrawable Circuit-Breaker, and comprehensive health monitoring. It enhances user safety and is long lasting, meeting electrical distribution needs 12 kV, 17.5 kV, 24 kVBagian dari SeT SeriesLihat Produk