Jajaran
SCADAPack 50
SCADAPack 50 Battery-powered wireless data logger that uses PDU format binary SMS messages over GSM systems. Combination of analog, digital and modbus inputs available.Lihat Rincianarrow2_left SCADAPack™ 47x | 47xi
SCADAPack 470 | 470i Remote Smart RTUs SCADAPack™ Smart RTUs and controllers combine the monitoring and communication capabilities of a remote terminal unit (RTU) with the processing and data-logging power of a programmable logic controller (PLC). The SCADAPack 470i combines an RTU/controller with a Linux® based edge computer into a single unit. The SCADAPack is optimal wherever remote processes require automatic supervision, autonomous control, and autonomous monitoring of highly dispersed assets.Lihat Rincianarrow2_left SCADAPack 57x
A single smart remote RTU solution SCADAPack 57x brings together the most important features of the standard SCADAPack and the SCADAPack E into a single Smart RTU solution.Lihat Rincianarrow2_left SCADAPack 500E
Combines the power of a PAC with the versatility of an RTU Smart RTU that combines the power of a Programmable Automation Controller (PAC) with the versatility of a remote terminal unit (RTU). Designed for Water, Wastewater, Oil & Gas midstream, Renewable Energy Solutions.Lihat Rincianarrow2_left Legacy SCADAPack Accessories
Accessories for legacy SCADAPack Smart RTUs Accessories for legacy SCADAPack Smart RTUs including the SCADAPack 32, SCADAPack 300, and SCADAPack 300E seriesLihat Rincianarrow2_left